Alternate Catalog No. : XT4XU3110AFF000XXX
Catalog No. : 1SDX036184R1
Description: XT4X 150 TMF 110-1100 3P F F UL/CSA
UPC:
Circuit breaker Tmax XT4X 110A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and TMF trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
TMF |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4 110 TMF 3P F F UL |
Standards |
UL |
Rated Current |
110 A |
Interruption Rating |
X (200kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |