text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU3110BFF000XXX

Catalog No. : 1SDX036183R1

Description:  XT4X 150 TMA110 550-1100 3PFFUL/CSA

UPC: 8056221731836

Circuit breaker Tmax XT4X 110A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and TMA trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 110 TMA 3P F F UL

Standards

UL

Rated Current

110 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL