Alternate Catalog No. : XT4XU3100FFF000XXX
Catalog No. : 1SDX036179R1
Description: XT4X 250 EKIPLSI IN=100A 3PFFUL/CSA
UPC: 8056221731799
Circuit breaker Tmax XT4X 100A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LSI trip unit
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LSI |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4 100 Ekip DIP LSI 3P F F UL |
|
Standards |
UL |
|
Rated Current |
100 A |
|
Interruption Rating |
X (200kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |