text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU3100QFF000XXX

Catalog No. : 1SDX036171R1

Description:  XT4X 250 E.TCH LSIG 100 3p UL

UPC: 8056221731713

Circuit breaker Tmax XT4X 100A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip Touch LSIG trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip Touch LSIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 100 Ekip Touch LSIG 3P F F UL

Standards

UL

Rated Current

100 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL