text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU3040EFF000XXX

Catalog No. : 1SDX036154R1

Description:  XT4X 150 EKIPLS/I IN=40A 3PFFUL/CSA

UPC: 8056221731546

Circuit breaker Tmax XT4X 40A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and Ekip DIP LS/I trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 40 Ekip DIP LS/I 3P F F UL

Standards

UL

Rated Current

40 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL