text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU3030AFF000XXX

Catalog No. : 1SDX036150R1

Description:  XT4X 150 TMF 30-400 3P F F UL/CSA

UPC: 8056221731508

Circuit breaker Tmax XT4X 30A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and TMF trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 30 TMF 3P F F UL

Standards

UL

Rated Current

30 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL