text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU3200BFF000XXX

Catalog No. : 1SDX036144R1

Description:  XT4X 250TMA200 1000-2000 3pFFUL/CSA

UPC: 8056221731447

Circuit breaker Tmax XT4X 200A UL/CSA Fixed 3-pole with front terminals and lever operating mechanism and TMA trip unit
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4 200 TMA 3P F F UL

Standards

UL

Rated Current

200 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL