Alternate Catalog No. : KXTMRHESTFP
Catalog No. : 1SDA115117R1
Description: RHE_MB XT1...XT4 F/P METALLIC BASE NEMA
UPC: 8056221071949
METALLIC BASE FOR ADJUSTABLE DEPTH ROTARY NEMA HANDLE FOR C.BREAKER FIXED-PLUG-IN XT1�XT4
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Rotary Handle Extended |
|
Product Main Type |
Accessories - Manual and Electrical Operators |
|
Frame size |
XT1 |
|
Extended Product Type |
RHE_B XT1…XT4 F/P Metallic base NEMA |
|
Standards |
UL |
Approvals
|
Certification |
UL |