Alternate Catalog No. : KXT7CUAL3X750KC-4
Catalog No. : 1SDA113120R1
Description: KIT FCCUAL3X750KCMIL XT7/M F 4PCS
UPC: 8056221031592
FRONT TERMINALS FIXED FOR CABLES IN COPPER-ALUMINIUM 3x380mm2-750kcmil 4pcs FOR FIXE XT7-XT7M
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
750kcmil lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT7 |
Extended Product Type |
KIT FCCuAl3x380mm2/750kcmil XT7/M F 4pcs |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC |