Alternate Catalog No. : KXT6CUAL2X500KC-4
Catalog No. : 1SDA113094R1
Description: KIT FCCUAL 2X500KCMILXT6 4PCUL AUXV
UPC: 8056221031455
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 2x 250-500 kcmil WITH VOLTAGE SOCKET 4pcs XT6 UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
500kcmil lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT6 |
Extended Product Type |
KIT FCCuAl 2x500kcmilXT6 4pcsUL/CSA AuxV |
Standards |
UL |
Number of Poles |
4 |
Approvals
Certification |
UL |