text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT6CUAL2X500KC-3

Catalog No. : 1SDA113093R1

Description:  KIT FCCuAl 2x500kcmilXT6 3pcsUL/CSA AuxV

UPC:

FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 2x 250-500 kcmil WITH VOLTAGE SOCKET 3pcs XT6 UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

500kcmil lugs

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT6

Extended Product Type

KIT FCCuAl 2x500kcmilXT6 3pcsUL/CSA AuxV

Standards

UL

Number of Poles

3

Approvals

Certification

UL