text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5CUAL350KC-4PC

Catalog No. : 1SDA113090R1

Description:  KIT FCCuAl 1x350kcmilXT5 4pcsUL/CSA AuxV

UPC:

FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 1x 6AWG-350kcmil WITH VOLTAGE SOCKET 4pcs XT5 UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

350kcmil lugs

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT5

Extended Product Type

KIT FCCuAl 1x350kcmilXT5 4pcsUL/CSA AuxV

Standards

UL

Number of Poles

4

Approvals

Certification

UL