Alternate Catalog No. : KXT5CUAL2X500K-4PC
Catalog No. : 1SDA113067R1
Description: FCCuAl 2x2/0-500kcmil XT5 4pUL
UPC: 8056221030373
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 2x 2/0AWG-500kcmil 4pcs XT5 UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
500kcmil lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT5 |
Extended Product Type |
KIT FCCuAl 2x2/0-500kcmil XT5 4pcsUL/CSA |
Standards |
UL |
Number of Poles |
4 |
Approvals
Certification |
UL |