Alternate Catalog No. : KXT5CUAL350K-3PC
Catalog No. : 1SDA113064R1
Description: FCCUAL 1X4AWG-350KCMILXT5 3PCSUL/CSA
UPC: 8056221030342
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 1x 4AWG-350kcmil 3pcs XT5 UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
350kcmil lugs |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT5 |
|
Extended Product Type |
KIT FCCuAl 1x4AWG-350kcmilXT5 3pcsUL/CSA |
|
Standards |
UL |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |