text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5PB200UL-3

Catalog No. : 1SDA107803R1

Description:  PB 200MM 4PCS XT5 3P UL

UPC: 8015644104818

KIT PARTITIONS DIV. PHASE HIGH FOR THREE-POLE H=200 MM 4pcs XT5 UL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Phase Separator

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT5

Extended Product Type

PB 200mm 4pcs XT5 3p UL

Standards

UL

Number of Poles

3

Approvals

Certification

UL