Alternate Catalog No. : KXT7HRVRW-3PC
Catalog No. : 1SDA107715R1
Description: KIT HR/VR XT7-XT7M W FP 3PCS
UPC: 8015644103910
REAR TERMINALS HORIZONTAL/VERTICALES 3pcs FOR FIXED PART WITHDRAWABLE XT7-XT7M
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part of Withdrawable |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT7 |
Extended Product Type |
Kit HR/VR XT7-XT7M W FP 3pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC |