text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XE3052MFF000XXX

Catalog No. : 1SDA107709R1

Description:  XT4X 160 MA 52 Im=260...520 3p F F

UPC: 8015644103767

C.BREAKER TMAX XT4X 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 10 A I3=260...520 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4X 160 MA 52 Im=260...520 3p F F

Standards

IEC

Rated Current

52 A

Interruption Rating

X

Number of Poles

3

Approvals

Certification

IEC 6947