text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6HU4600GFF000XXX

Catalog No. : 1SDA107659R1

Description:  XT6H 800 E.DIP LSIG 600 4p UL

UPC: 8056221028417

C.BREAKER TMAX XT6H 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 600
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6H 800 Ekip Dip LSIG 600 4p FF UL/CSA

Standards

UL

Rated Current

600 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL