Alternate Catalog No. : XT6NU4600FFF000XXX
Catalog No. : 1SDA107648R1
Description: XT6N 800 E.DIP LSI 600 4P UL
UPC: 8015644103019
C.BREAKER TMAX XT6N 800 UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 600
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LSI |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT6 |
|
Extended Product Type |
XT6N 800 Ekip Dip LSI In600 4p FF UL/CSA |
|
Standards |
UL |
|
Rated Current |
600 A |
|
Interruption Rating |
N (35kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |