Alternate Catalog No. : XT6HU3600EFF000XXX
Catalog No. : 1SDA107640R1
Description: XT6H 800 E.DIP LS/I 600 3p UL
UPC: 8015644102937
C.BREAKER TMAX XT6H 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 600
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip DIP LS/I |
Product Main Type |
SACE Tmax XT |
Frame size |
XT6 |
Extended Product Type |
XT6H 800 Ekip Dip LS/I 600 3p FF UL/CSA |
Standards |
UL |
Rated Current |
600 A |
Interruption Rating |
H (65kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |