text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6HU3600BFF000XXX

Catalog No. : 1SDA107639R1

Description:  XT6H 800 TMA In=600A 3p F F UL

UPC: 8015644102920

C.BREAKER TMAX T6H 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 600 I3=3000...6000 A A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6H 800 TMA In=600A 3p F F UL

Standards

UL

Rated Current

600 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL