text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6NU3600LFF000XXX

Catalog No. : 1SDA107630R1

Description:  XT6N 800 E.MDIP LIU 600 3p UL

UPC: 8015644102838

C.BREAKER TMAX XT6N 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP LIU R 600 (MPCB)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M-LIU

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6N 800 EkipM Dip LIU(MPCB)600 3p FF UL

Standards

UL

Rated Current

600 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL