text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6NU3600EFF000XXX

Catalog No. : 1SDA107626R1

Description:  XT6N 800 E.DIP LS/I 600 3p UL

UPC: 8056221028349

C.BREAKER TMAX XT6N 800 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 600
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6N 800 Ekip Dip LS/I 600 3p FF UL/CSA

Standards

UL

Rated Current

600 A

Interruption Rating

N (35kA @480VAC)

Number of Poles

3

Approvals

Certification

UL