text.skipToContent text.skipToNavigation

Alternate Catalog No. : LXT7RP600ULB

Catalog No. : 1SDA107618R1

Description:  RATING PLUG BASIC In=600 A XT7-XT7M UL

UPC: 8015644102715

RATING PLUG In=600A XT7-XT7M EKIP DIP LS/I-LIG UL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Rating Plug

Product Main Type

Accessories - Other

Frame size

XT7
XT7M

Extended Product Type

RATING PLUG BASIC In=600 A XT7-XT7M UL

Standards

UL

Approvals

Certification

UL