Alternate Catalog No. : XT6DE360BDFF000XXX
Catalog No. : 1SDA107600R1
Description: XT6D 630 3p F F
UPC: 8015644102531
SWITCH-DISCONNECTOR TMAX XT6D 800 FIXED THREE-POLE WITH FRONT TERMINALS
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
MCS (Molded Case Switch) |
Product Main Type |
SACE Tmax XT |
Frame size |
XT6 |
Extended Product Type |
XT6D 630 3p F F |
Standards |
IEC |
Interruption Rating |
D |
Number of Poles |
3 |
Approvals
Certification |
IEC |