text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT6SE3630LFF000XXX

Catalog No. : 1SDA107579R1

Description:  XT6S 800 Ekip M Dip LIU In=630A 3p F F

UPC: 8015644102326

C.BREAKER TMAX XT6S 800 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP LIU R 630
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M-LIU

Product Main Type

SACE Tmax XT

Frame size

XT6

Extended Product Type

XT6S 800 Ekip M Dip LIU In=630A 3p F F

Standards

IEC

Rated Current

630 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC