Alternate Catalog No. : KXTMKLCS9
Catalog No. : 1SDA107499R1
Description: KLC-S Key lock open N.20009 XT7M
UPC: 8015644101534
KEY LOCK EQUAL N.20009 IN OPEN BETWEEN MORE C.BREAKERS XT7M
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT7M |
Extended Product Type |
KLC-S Key lock open N.20009 XT7M |
Standards |
IEC |
Approvals
Certification |
IEC 6947 |