text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT5SU325AKFF000XXX

Catalog No. : 1SDA107487R1

Description:  XT5S 400 E.MDIP I 250 3p UL

UPC: 8015644100780

C.BREAKER TMAX XT5S 400 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP I R 250 (MCP)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP M-I

Product Main Type

SACE Tmax XT

Frame size

XT5

Extended Product Type

XT5S 400 Ekip M Dip I (MCP) 250 3p FF UL

Standards

UL

Rated Current

250 A

Interruption Rating

S (50kA @480VAC)

Number of Poles

3

Approvals

Certification

UL