Alternate Catalog No. : KXT7LTC-4
Catalog No. : 1SDA107476R1
Description: LTC XT7/XT7 M F 4P 2PCS
UPC: 8015644101237
LOW TERMINAL-COVERS FOR FIXED FOUR-POLE 2pcs XT7-XT7M
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Low Terminal Covers |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT7 |
Extended Product Type |
LTC low terminal covers XT7/XT7 M F 4p 2pcs |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |