Alternate Catalog No. : KXT6EFIEC10-4PC
Catalog No. : 1SDA107474R1
Description: KIT EF XT6 4PCS 1000A
UPC: 8015644101213
EXTENDED FRONT TERMINALS 4pcs XT6 1000A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Front Extended Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT6 |
Extended Product Type |
KIT EF XT6 4pcs 1000A |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC |