Alternate Catalog No. : KXT6EFIEC10-3PC
Catalog No. : 1SDA107473R1
Description: KIT EF XT6 3PCS 1000A
UPC: 8015644101206
EXTENDED FRONT TERMINALS 3pcs XT6 1000A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Front Extended Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT6 |
Extended Product Type |
KIT EF XT6 3pcs 1000A |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC |