text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU3150LFF000XXX

Catalog No. : 1SDA107390R1

Description:  XT4X 250 E.MDIP LIU 150 3p UL

UPC: 8056221027823

C.BREAKER TMAX XT4X 250 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-M-LIU R 150 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M-LIU

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4X 250 Ekip M-LIU In=150A 3p FF UL/CSA

Standards

UL

Rated Current

150 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL