text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4XU3100JFF000XXX

Catalog No. : 1SDA107383R1

Description:  XT4X 150 EKIP I IN=100A 3PFFUL/CSA

UPC: 8015644099862

C.BREAKER TMAX XT4X 250 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP I R 100 (MCP)
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP I

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4X 250 Ekip I In=100A 3p FF MCP-UL/CSA

Standards

UL

Rated Current

100 A

Interruption Rating

X (200kA @480VAC)

Number of Poles

3

Approvals

Certification

UL