Alternate Catalog No. : XT4XU3060JFF000XXX
Catalog No. : 1SDA107382R1
Description: XT4X 250 EKIP I IN=60A 3P FF UL/CSA
UPC: 8015644099855
C.BREAKER TMAX XT4X 250 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP I R 60 (MCP)
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP I |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4X 250 Ekip I In=60A 3p F F MCP-UL/CSA |
|
Standards |
UL |
|
Rated Current |
60 A |
|
Interruption Rating |
X (200kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |