Alternate Catalog No. : XT5XU330ALFF000XXX
n° de catalogue : 1SDA107378R1
Description: XT5X 400 E.MDIP LIU 300 3p UL
UPC: 8015644099817
C.BREAKER TMAX XT5X 400 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP M DIP LIU R 300 (MPCB)
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descripteurs
Catégorie |
SACE Tmax XT |
Spécifications
Trip Unit |
Ekip M-LIU |
Product Main Type |
SACE Tmax XT |
Frame size |
XT5 |
Extended Product Type |
XT5X 400 EkipM Dip LIU(MPCB)300 3p FF UL |
Standards |
UL |
Rated Current |
300 A |
Interruption Rating |
X (200kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |