Alternate Catalog No. : KXT5EKIP1KW
Catalog No. : 1SDA105202R1
Description: EKIP SIGNALLING 1K-1 XT5 INT W
UPC: 8015644072940
EKIP 1K-1 SIGNALLING MODULE 1 CONTACT INPUT AND 1 OUTPUT INTERNALLY INSTALLED FOR WITHDRAWABLE XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Product Main Type |
Accessories - Other |
Frame size |
XT5 |
Extended Product Type |
EKIP Signalling 1K-1 XT5 INT W |
Standards |
IEC |
Approvals
Certification |
IEC |