Alternate Catalog No. : KXT5COMWMBRS
Catalog No. : 1SDA105188R1
Description: EKIP COM MODBUS RS-485 XT5 INT W
UPC:
EKIP COM COMMUNICATION MODULE MODBUS RS-485 FOR WITHDRAWABLE C. BREAKER XT5 INTERNALLY INSTALLED
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Modbus RS-485 |
Product Main Type |
Accessories - Communications |
Frame size |
XT5 |
Extended Product Type |
EKIP COM MODBUS RS-485 XT5 INT W |
Standards |
IEC |
Approvals
Certification |
IEC |