Alternate Catalog No. : KXT5COMIIEC61850
Catalog No. : 1SDA105186R1
Description: EKIP COM IEC61850 XT5 INT
UPC: 8015644072780
EKIP COM COMMUNICATION MODULE IEC61850 INTERNALLY INSTALLED FOR CIRCUIT BREAKER XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
IEC 61850 |
|
Product Main Type |
Accessories - Communications |
|
Frame size |
XT5 |
|
Extended Product Type |
EKIP COM IEC61850 XT5 INT |
|
Standards |
IEC |
Approvals
|
Certification |
IEC |