Alternate Catalog No. : KXTCCOMWMBRS-STA
Catalog No. : 1SDA105182R1
Description: ECOM STA MODBUS RS-485 XT2/4 INT W
UPC: 8015644072742
EKIP COM STAND ALONE COMMUNICATION MODULE MODBUS RS-485 FOR WITHDRAWABLE C. BREAKER XT2-XT4 INTERNALLY INSTALLED
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Modbus RS-485 |
Product Main Type |
Accessories - Communications |
Frame size |
XT2 |
Extended Product Type |
EKIP COM STA MODBUS RS-485 XT2-XT4 INT W |
Standards |
IEC |
Approvals
Certification |
IEC 6947 |