text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT6CTEDIPA1000

Catalog No. : 1SDA105159R1

Description:  EXT CS N XT6 1000 A EKIP DIP IEC

UPC: 8015644072513

CURRENT SENSOR FOR EXTERNAL NEUTRAL XT6 1000A EKIP DIP IEC/UL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Product Main Type

Accessories - Other

Frame size

XT6

Extended Product Type

EXT CT N XT6 1000 A EKIP DIP IEC

Standards

IEC
UL

Approvals

Certification

IEC
UL