text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT5CTUDIPA400

Catalog No. : 1SDA105154R1

Description:  EXT CS N XT5 400 A EKIP DIP IEC/UL

UPC: 8015644072469

CURRENT TRANSFORMER FOR EXTERNAL NEUTRAL XT5 400A EKIP DIP IEC/UL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Product Main Type

Accessories - Other

Frame size

XT5

Extended Product Type

EXT CT N XT5 400 A EKIP DIP IEC/UL

Standards

IEC
UL

Approvals

Certification

IEC
UL