Alternate Catalog No. : KXT4MIRPWXT5
Catalog No. : 1SDA105125R1
Description: MIR-P XT4 W/P x MIR-H/V XT5
UPC: 8015644072179
PLATE XT4 W/P FOR MECHANICAL INTERLOCK REAR HORIZONTAL/VERTICAL BETWEEN 2 C.BREAKERS XT5
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Mechanical Interlock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT4 |
Extended Product Type |
MIR-P XT4 W/P x MIR-H/V XT5 |
Standards |
IEC |
Approvals
Certification |
IEC 6947 |