Alternate Catalog No. : KXT6MIRV
Catalog No. : 1SDA105120R1
Description: MIR-V XT6 REAR MECH. INTLK V
UPC: 8015644072124
MECHANICAL INTERLOCK REAR VERTICAL BETWEEN 2 C.BREAKERS XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Mechanical Interlock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT6 |
Extended Product Type |
MIR-V XT6 MECH,LOCK REAR VE. 2 C.BREAKER |
Standards |
IEC |
Approvals
Certification |
IEC |