Alternate Catalog No. : KXTFKLSFPWG20005
Catalog No. : 1SDA105113R1
Description: KL-S GIUSSANI FP W XT5-XT6 EQ.
UPC: 8015644072056
KEY LOCK GIUSSANI EQUAL 20005 1228 IN INSERTED / WITHDRAWN / TEST POSITION FOR WITHDRAWABLE FIXED PART XT5-XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT5 |
Extended Product Type |
KL-S GIUSSANI FP W XT5-XT6 KEY LO.EQ. |
Standards |
IEC |
Approvals
Certification |
IEC |