Alternate Catalog No. : KXTFKLDFPWGDIF
Catalog No. : 1SDA105112R1
Description: KL-D GIUS FP W XT5-XT6 KEY LO.EQ.
UPC: 8056221027465
KEY LOCK GIUSSANI SEVERAL 20005 1228 IN INSERTED / WITHDRAWN / TEST POSITION FOR WITHDRAWABLE FIXED PART XT5-XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Keylock |
|
Product Main Type |
Accessories - Mechanical |
|
Frame size |
XT5 |
|
Extended Product Type |
KL-D GIUSSANI FP W XT5-XT6 KEY LO.EQ. |
|
Standards |
IEC |
Approvals
|
Certification |
IEC |