Alternate Catalog No. : KXTFKLAFPWSTI
n° de catalogue : 1SDA105111R1
Description: KL_A STI ARRANGEMENT FP XT5-XT6
UPC: 8056221027458
KEY LOCK 1104 ARRANGMENT STI FOR WITHDRAWABLE FIXED PART XT5-XT6
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT5 |
Extended Product Type |
KL_A STI ARRANGEMENT FP XT5-XT6 |
Standards |
IEC |
Approvals
Certification |
IEC |