Alternate Catalog No. : KXTFKLAFPWR1104
Catalog No. : 1SDA105110R1
Description: KL_A RONIS 1104FP XT5-XT6
UPC: 8056221027441
KEY LOCK 1104 ARRANGMENT RONIS FOR WITHDRAWABLE FIXED PART XT5-XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT5 |
Extended Product Type |
KL_A RONIS 1104 ARRANGEMENT FP XT5-XT6 |
Standards |
IEC |
Approvals
Certification |
IEC |