Alternate Catalog No. : KXTFKLDFPWRDIF
Catalog No. : 1SDA105109R1
Description: KL-D RONIS FP W XT5-XT6 SEV.1228
UPC: 8056221027434
KEY LOCK RONIS SEVERAL FELLOW A 1228 IN INSERTED / WITHDRAWN / POSITION FOR WITHDRAWABLE FIXED PART XT2-XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Keylock |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT5 |
Extended Product Type |
KL-D RONIS FP W XT5-XT6 KEY LO. SEV.1228 |
Standards |
IEC |
Approvals
Certification |
IEC |