Alternate Catalog No. : KXT6IP54FLMOE-S
Catalog No. : 1SDA105108R1
Description: IP54 Flange same keys XT6 x MOE
UPC: 8015644072001
IP54 FLANGE PROTECTION WITH KEYS LOCK EQUAL FOR MOTOR OPERATOR XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
IP54 protection |
Product Main Type |
Accessories - Manual and Electrical Operators |
Frame size |
XT6 |
Extended Product Type |
IP54 Flange same keys XT6 x MOE |
Standards |
IEC |
Approvals
Certification |
IEC |