Alternate Catalog No. : KXT6PLLOP
Catalog No. : 1SDA105102R1
Description: PLL XT6 PADLOCKS DEVICE OPEN
UPC: 8015644071943
PADLOCK DEVICE IN OPEN XT6
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Padlock provision |
Product Main Type |
Accessories - Mechanical |
Frame size |
XT6 |
Extended Product Type |
PLL XT6 PADLOCKS DEVICE OPEN |
Standards |
IEC |
Approvals
Certification |
IEC |